Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Misumi
Description
NWGMC - Plastic Knobs - Wing Shaped Knobs
Bill of material
NWGMC3-10
PN
Part No.
MATK
Material of Knob
Phenol
MATT
Material of Thread
1018 Carbon Steel
STT
Surface Treatment of Thread
Trivalent Chromate
M
M (Coarse)
L
L Selection
mm
D
18 mm
DD
d
10 mm
H
17 mm
S
5 mm
B
7 mm
MASS
Mass
g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model