Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
TSPM, TSPF - T-Shaped Handles
Bill of material
TSPM50-4-10
PN
Part No.
TS
Type Selection
MATH
Material of Handle
Glass Fiber Reinforced Nylon (Mat Black)
MATT
Material of Thread
1018 Steel (Insert)
ST
Surface Treatment of Thread
Trivalent Chromate
D
mm
M
mm
LS
L Selection
mm
H
43 mm
LFF
Lf
mm
A
20 mm
DD
d
mm
RM
Reference Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models