Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Misumi
Description
UHFNG,UHFNGL - Handles With Plate
Bill of material
UHFNG100
PN
Part No.
MAT
Material
A6063(6063 Aluminum)(EN AW-6063_AlMg0,7Si)
ST
Surface Treatment
Clear Anodizing
AC
Accessories
SHFBS5-12
MATA
Material of Accessories
304 Stainless Steel
L
mm
L1
L
110 mm
R
100 mm
R1
mm
MASS
Mass
g
T
mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели