Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
C-HTBN__S8M - Economy Type Timing Belts S8M Type
Bill of material
C-HTBN376S8M-250
PN
Part Number
BNW
Belt Nominal Width
mm
NT
No. of Teeth
BC
Belt Circum. Length
376 mm
PITCH
Pitch
8 mm
RAA
Ra
5.2 mm
LRR
Lr
5.2 mm
H
5.3 mm
HH
h
3.05 mm
II
i
2.25 mm
PLD
0.686 mm
RSSP
Rotary Speed of Small Pulley
1
NT1
No. of Teeth of Small Pulley
NT2
No. of Teeth of Large Pulley
C
C Inter-shaft Distance
92.00 mm
NOTE
Note
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models