Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
GBN__3GT - High Torque Timing Belts 3GT
Bill of material
GBN1023GT-60
PN
Part Number
BNO
Belt No.
1023GT
BNW
Belt Nominal Width
mm
NT
No. of Teeth
PITCH
Pitch
3 mm
R1
0.25 mm
R2
1.52 mm
R3
0.85 mm
BB
b
0.61 mm
H
2.4 mm
HH
h
1.14 mm
II
i
1.26 mm
PLD
0.381 mm
RSSP
Rotary Speed of Small Pulley
rpm
NT1
No. of Teeth of Small Pulley
NT2
No. of Teeth of Large Pulley
NOTE
Note
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models