Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
Misumi
Description
HTBN__S14M - High Torque Timing Belts S14M (Pitch 14mm)
Bill of material
HTBN1008S14M-400
PN
Part No.
MATBR
Material of Back Rubber
Chloroprene Rubber
MATTR
Material of Tooth Rubber
Chloroprene Rubber
MATCW
Material of Core Wire
Glass Fiber Cord
MATBC
Material of Base Cloth
Nylon Cloth
OT
Operating Temperature (deg Celsius)
-30~90
BNO
Belt No.
1008S14M
BNW
Belt Nominal Width
mm
NT
No. of Teeth
mm
BC
Belt Circum. Length
1008 mm
PITCH
Pitch
14 mm
RAA
Ra
9.1 mm
LRR
Lr
9.1 mm
H
10.2 mm
HH
h
5.3 mm
II
i
4.9 mm
PLD
1.397 mm
RSSP
Rotary Speed of Small Pulley
rpm
NT1
No. of Teeth of Small Pulley
NT2
No. of Teeth of Large Pulley
C
C Inter-shaft Distance
224.00 mm
NOTE
Note
-
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD