Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
Misumi
Description
CPDS - Couplings - Disc, Clamping - Single Disk
Bill of material
CPDS40-8-8
PN
Part Number
MATB
Material of Body
Aluminum Alloy
MATD
Material of Disk-Pin
Stainless Steel
STB
Surface Treatment of Body
Clear Anodize
AC
Accessories
Hex Socket Head Cap Screw
D
mm
ALT1
Shaft Hole Diameter Left Shaft
LDC
LDC 0.1mm Increment
mm
DD1
d1 Selection
mm
ALT2
Shaft Hole Diameter Right Shaft
RDC
RDC 0.1mm Increment
mm
DD2
d2 Selection
mm
ALT3
LK Key Groove
LK
0 mm
ALT4
RK Key Groove
RK
0 mm
L
mm
LL
l
mm
LL1
l1
mm
D1
mm
M
M Clamp Screw
T
T Clamp Screw Tightening Torque
N*m
AL
A d1 Side
mm
AR
A d2 Side
mm
F
mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели