Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
Misumi
Description
MCKL, MCKLLK, MCKLRK, MCKLWK - Disc Couplings - High Torque, Set Screw - Double Disc Type
Bill of material
MCKL20-4-4
PN
Part Number
HS
Hole Selection
KGHS
Key Groove Hole Selection
D
mm
ALT1
Shaft Bore Dia. (Left Shaft)
DD1
d1 Selection
mm
LDC
LDC 0.1mm Increment
mm
ALT2
Shaft Bore Dia. (Right Shaft)
DD2
d2 Selection
mm
RDC
RDC 0.1mm Increment
mm
DD3
d3
mm
L
mm
LL
l
mm
F
mm
M
Set Screw M
ALT3
Keyway Width (Left Shaft)
KLH
0 mm
BBL
b (Left Shaft)
0 mm
TTL
t (Left Shaft)
0.0 mm
ALT4
Keyway Width (Right Shaft)
KRH
0 mm
BBR
b (Right Shaft)
0 mm
TTR
t (Right Shaft)
0.0 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir