Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
MCKS, MCKSRK, MCKSWK - Disc Couplings - High Torque, Set Screw - Single Disc Type
Bill of material
MCKS20-4-4
PN
Part Number
HS
Hole Selection
KGHS
Key Groove Hole Selection
D
mm
ALT1
Shaft Bore Dia. (Left Shaft)
DD1
d1 Selection
mm
LDC
LDC 0.1mm Increment
mm
ALT2
Shaft Bore Dia. (Right Shaft)
DD2
d2 Selection
mm
RDC
RDC 0.1mm Increment
mm
L
mm
LL
l
mm
F
mm
M
Set Screw M
ALT3
Keyway Width (Left Shaft)
KLH
0 mm
BBL
b (Left Shaft)
0 mm
TTL
t (Left Shaft)
0.0 mm
ALT4
Keyway Width (Right Shaft)
KRH
0 mm
BBR
b (Right Shaft)
0 mm
TTR
t (Right Shaft)
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models