Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Misumi
Description
MCOLK, MCORK, MCOWK - Oldham Couplings - Set Screw
Bill of material
MCOLK20-6-6
PN
Part Number
KGHS
Keywayed Bore Selection
NO
No.
ALT1
Shaft Bore Dia. (Left Shaft)
DD1
d1 Selection
mm
LDC
LDC 0.1mm Increment
mm
ALT2
Shaft Bore Dia. (Right Shaft)
DD2
d2 Selection
mm
RDC
RDC 0.1mm Increment
mm
D
mm
D1
mm
DD3
d3
mm
L
mm
LL
l
mm
F
mm
M
M Set Screw
ALT3
Keyway Width (Left Shaft)
KLH
0 mm
BBL
b (Left Shaft)
mm
TTL
t (Left Shaft)
mm
ALT4
Keyway Width (Right Shaft)
KRH
0 mm
BBR
b (Right Shaft)
0 mm
TTR
t (Right Shaft)
0.0 mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели