Catalog navigation
CAD model selection
Selectable products: 45
HELP_VARIABLE
Company
Misumi
Description
HTTA__T10, HTTK__T10, HTTAS__T10, HTTT__T10 - Keyless High Torque Timing Pulleys T10 Type - Mechanical Lock Standard Type Incorporated
Bill of material
HTTA37T10150-E-20
PN
Part No.
MATP
Material of Pulley
MATF
Material of Flange
A5052
MATML
Material of Mecha Lock
STP
Surface Treatment of Pulley
STF
Surface Treatment of Flange
Clear Anodize
STML
Surface Treatment of Mecha Lock
-
HARDP
Hardness of Pulley
-
HARDF
Hardness of Flange
-
ALT1
Surface Treatment
NT
No. of Teeth
TNW
Type Nominal Width
BW
Belt Width
15 mm
A
17 mm
W
22 mm
Y
0.0 mm
PS
Pulley Shape
DD
dH7 Range 1mm Increment
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
MAXAT
Max. Allowable Torque
N*m
D1
mm
L
(L)
mm
ALT2
Flange Cut
FC
FC 0.5 mm Increment
mm
ALT3
Flange not Swaged
ALT4
Flange Swaged on One Side
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models