Catalog navigation
Seleção de modelos em CAD
Available products: 47
HELP_VARIABLE
Company
Misumi
Description
PTPA__P2M040, PTPA__P2M060, PTPA__P2M100, PTPB__P2M040, PTPB__P2M060, PTPB__P2M100, PTPK__P2M040, PTPK__P2M060, PTPK__P2M100, PTPN__P2M040, PTPN__P2M060, PTPN__P2M100, PTPS__P2M040, PTPS__P2M060, PTPS__P2M100 - High Torque Timing Pulleys P2M Type
Bill of material
PTPA36P2M040-A-H5
PN
Part Number
MATP
Material of Pulley
MATF
Material of Flanged
Aluminum Alloy
ST
Surface Treatment
NT
No. of Teeth
PS
Pulley Shapes
TNW
Type Nominal Width
A
6.0 mm
W
10.0 mm
L
(L)
17 mm
SHS
Shaft Bore Specification
DD
d 1mm Increment
mm
Z
Z 1mm Increment (Shaft Hole V Only)
mm
J
J 0.1 mm Increment
mm
Q
Q 1mm Increment
mm
R
R 1mm Increment
mm
S
S 0.1mm Increment
mm
T
T 0.1mm Increment
mm
PD
P.D.
mm
OD
O.D.
mm
D
mm
F
mm
E
mm
BB
b
0 mm
TTT
t
0.0 mm
AC
Accessories
-
ALT2
Side Tapped Hole
M
M Selectable
QFC
QFC 0.5 mm Increment
mm
QTC
QTC 0.5 mm Increment
mm
ALT3
Side Through Hole
K
K 0.5mm Increment
KFC
KFC 0.5mm Increment
mm
KTC
KTC 0.5mm Increment
mm
ALT4
Side Counterbored
ZM
ZM Selection
ZMDD1
d1
0.0 mm
ZMDD2
d2
0.0 mm
ZMHH
h
0.0 mm
ZFC
ZFC 0.5mm Increment
mm
ZTC
ZTC 0.5mm Increment
mm
ALT1
Set Screw Angle
ALT5
Flange not Attached
ALT6
Flange Attached on One Side Only
ALT7
Boss Cut
BC
BC 0.5mm Increment
mm
ALT8
FC
FC 0.5mm Increment
mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD