Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
ROFAN, ROFANS, ROFMN, ROFSSN, ROFAF, ROFAFS, ROFMF, ROFAM, ROFAMS, ROFMM, ROFSSM, ROFAC, ROFACS, ROFMC, ROFSSC - Idlers for Flat Belts - L Dimension Straight Type / Crown Type (L=25~100)
Bill of material
ROFAN30-8-L25
PN
Part No.
TYPE
Type
ROFAN mm
TS
Type Selection
TYS
Type Selection
MAT
Material
MATB
Material of Bearing
D
mm
DD
d Selection
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
HS
H Selection
mm
X
X 0.1mm Increment
mm
Y
Y 0.1mm Increment
mm
Z
Z 0.1mm Increment
mm
DD1
d1
mm
BN
Bearing No.
D1
mm
B
mm
F
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models