Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Misumi
Description
ROFAWM, ROFMWM, ROFSWM, ROFAWMS, ROFSWMS - Idlers for Flat Belts - Width L=110~510 - V-Groove Straight Type -
Bill of material
ROFAWM40-8-L110-X7.0-Y5.0-Z4.0
PN
Part No.
MAT
Material
ST
Surface Treatment
Clear Anodize
MATB
Material of Bearing
D
mm
DD
d
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
X
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
Y
Y 0.1mm Increment
mm
Enter value for Y
Y 0.1mm Increment
mm
cm
inch
ft
Z
Z 0.1mm Increment
mm
Enter value for Z
Z 0.1mm Increment
mm
cm
inch
ft
DD1
d1
mm
BN
Bearing No.
D1
Bearing Dimension D1
mm
B
Bearing Dimension B
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir