Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Misumi
Description
SL-HBPS, SH-HBPS, SL-HBPA, SH-HBPA - (Precision Cleaning) Pulleys for Flat Belts - 6 to 32 mm Width - Flange Type
Bill of material
SL-HBPA35-P8-6
PN
Part No.
TYPE0
Type
SL-HBPA
MAT
Material
CM
Cleaning Method
D
mm
SHS
Shaft Hole Specification
DDS
dH7
mm
TS
T Selection
mm
D1
mm
LL
l
mm
LL1
l1
mm
M
L
8 mm
NO
Nominal
N/A
BB
bJs9
0 mm
TT
t
0.0 mm
ALT3
Boss Cut
BC
BC 0.5mm Increment
mm
ALT1
Knurl Flat Thread
ALT4
Flange Cut
FC
FC 0.5mm Increment
mm
ALT2
Flange Thickness
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models