Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Misumi
Description
YBLTG, YBLTW - Flat Belts with Crosspieces
Bill of material
YBLTG30-30-5-1.00
PN
Part Number
TYPE
COLOR
Color
BW
Belt Width W
mm
CH
Crosspiece Height
30 mm
NOC
No. of Crosspieces
L
Circum. Length 0.01m Increment
m
TT
Thickness
mm
MP
Min. Pulley Dia.
50 mm
DRIVEP
Diameter of Drive Pulley 1mm Increment
mm
Enter value for DRIVEP
Diameter of Drive Pulley 1mm Increment
mm
cm
inch
ft
DRIVENP
Diameter of Driven Pulley 1mm Increment
mm
Enter value for DRIVENP
Diameter of Driven Pulley 1mm Increment
mm
cm
inch
ft
NOTE
Note
-
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir