Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-CHE06B - Economy chain06B
Bill of material
C-CHE06B-4
PN
Part Number
C-CHE06B-4
NO
No.
06B
NOL
Number of Link (Specify Even Number)
PITCH
Pitch
9.525 mm
HH
h
6.27 mm
MM
m
7.23 mm
NN
n
13.5
T
1.0 mm
TT
t
1.25 mm
D
Dia. D
3.28 mm
R
Dia. R
6.35 mm
H
8.2 mm
W
5.72 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models