Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
C-CHE60 - Economy chain60
Bill of material
C-CHE60-4
PN
Part Number
C-CHE60-4
NO
No.
60
NOL
Number of Link (Specify Even Number)
PITCH
Pitch
19.05 mm
HH
h
12.65 mm
MM
m
14.35 mm
NN
n
27 mm
T
2.4 mm
TT
t
2.4 mm
D
Dia. D
5.94 mm
R
Dia. R
11.91 mm
H
18 mm
W
12.7 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models