Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
GDCC, GDCS - Chain Guides
Bill of material
GDCC40-450
PN
Part No.
MATGR
Material of Guide Rail
Ultra High-Molecular-Weight Polyethylene
MATCC
Material of C Channel
STCC
Surface Treatment of C Channel
Zinc Galvanizing
NO
No.
LS
L Length Selection
mm
AC
Applicable Chain
A
mm
B
mm
C
30 mm
D
24 mm
E
mm
F
mm
G
mm
H
mm
TT
t
1.5 mm
MASS
Mass
kg/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models