Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
GEABS, GEAKBS - Spur Gears - Pressure Angle 20 degree Module 1.0/1.5 - Stainless Steel
Bill of material
GEABS1.0-12
PN
Part No.
MAT
Material
304 Stainless Steel
MOD
Module
NT
Number of Teeth
B
mm
TYS
Type Selection
P
TS
Tooth Shape
DD
d
mm
D
mm
H
mm
L
mm
LL1
l1
mm
LL2
l2
mm
M
M Coarse Thread
W
0.0 mm
BB
b
0 mm
BBTOL
b Tolerance
- mm
TT
t
0.0 mm
TTTOL
t Tolerance
- mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models