Catalog navigation
Selección de modelo CAD
Productos disponibles: 9
HELP_VARIABLE
Company
Misumi
Description
LFSP40B, BLFSP40B - Keyless Sprockets - 40B Series
Bill of material
LFSP40B15-12-A
PN
Part No.
MATS
Material of Sprocket
S45C(1045 Steel)(1.1191_C45E (Ck45))
ST
Surface Treatment
OTB
Operating Temperature of Bushing
-20~80 °C
MATB
Material of Bushing
S45C(1045 Steel)(1.1191_C45E (Ck45))
HARDT
Hardening of Tooth Tip
Induction Hardening
NT
Number of Teeth
D
Shaft Hole Diameter D
mm
SHP
Shape
DPP
Dp
mm
DOO
Do
mm
H
mm
L
mm
TT
t
7.2 mm
NOB
Number of Bolts
SB
Size of Bolts
TH
Tapped Hole for Removal
M4X2
MAXAT
Maximal Allowable Torque
Nm{kgfm}
ATL
Allowable Thrust Load
5.34 {545} kN {kgf}
BTT
Bolt Tightening Torque
4.0 {0.41} Nm {kgfm}
D1
mm
D2
mm
D3
mm
DD1
d1 Hole Machining
4.5 mm
L1
mm
L2
mm
LL
l
mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD