Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
SL-GEAHS1.0,SH-GEAHS1.0,SHD-GEAHS1.0,SH-GEAS1.0,SHD-GEAS1.0,SH-GEAKS1.0,SHD-GEAKS1.0 - (Precision Cleaning) Spur Gears - Pressure Angle 20 Degrees, Module 1.0
Bill of material
SL-GEAHS1.0-12-10-K-6
PN
Part Number
SL-GEAHS1.0-12-10-K-6
SHS
Shaft Hole Specifications
TYPE
Type
SL-GEAHS
MAT
Material
SUS304
CM
Cleaning Method
MOD
Module
1.0
NT
No. of Teeth
B
mm
TS
Gear Shape
PS
P Shaft Bore Dia.Selection (1mm Increment)
mm
DD
d Reference Dia.
12 mm
D
D Tip Dia.
14 mm
G
G Root Dia.
9.5 mm
H
14 mm
L
30 mm
LL1
l1
20 mm
LL2
l2
5 mm
M
M (Coarse)
-
ALT1
Set Screw
ALT2
Tapped Hole Dimension
TPC
TPC Selection
ALT11
Gear bottom adjustment of phase focus
ALT10
Boss Cut
BS
BS 0.5mm Increment
mm
ALT4
Stepped Hole
Z
Z 1mm Increment
mm
J
J 0.1mm Increment
mm
ALT5
Both Ends Stepped Hole
Q
Q 1mm Increment
mm
R
R 1mm Increment
mm
S
S 1mm Increment
mm
T
T 1mm Increment
mm
ALT9
Retaining Ring Groove
SRG
SRG 0.5mm Increment
mm
DD2
d2
0.0 mm
MM
m
0.00 mm
NN
n
0.00 mm
ALT6
Side Slotted Hole
LFC
LFC 1mm Increment
mm
LTC
LTC 1mm Increment
mm
MALT6
M Selection
C
0.0 mm
ALT7
Side Through Hole
KFC
KFC 1mm Increment
mm
KTC
KTC 1mm Increment
mm
K
K 0.5mm Increment
mm
ALT3
Side Tapped Hole
DIRALT3
Side Tapped Hole Direction
QFC
QFC 1mm Increment
mm
QTC
QTC 1mm Increment
mm
MALT3
M Selection
ALT8
Side Counterbored
DIRALT8
Side Counterbored Direction
ZFC
ZFC 1mm Increment
mm
ZTC
ZTC 1mm Increment
mm
U
U Selection
U1
0.0 mm
U2
0.0 mm
F
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models