Catalog navigation
Selección de modelo CAD
Productos disponibles: 8
HELP_VARIABLE
Company
Misumi
Description
PM4H-MV2A, PM6HV-MV2A, PM6HP-MV2A, PM8H-MV2A, PM4H-MV3A, PM6HV-MV3A, PM6HP-MV3A, PM8H-MV3A, PM4H-MV4A, PM6HV-MV4A, PM6HP-MV4A, PM8H-MV4A, PM4H-MV5A, PM6HV-MV5A, PM6HP-MV5A, PM8H-MV5A, PM4H-MV6A, PM6HV-MV6A, PM6HP-MV6A, PM8H-MV6A, PM4H-MS2A, PM6HV-MS2A, PM6HP-MS2A, PM8H-MS2A, PM4H-MS3A, PM6HV-MS3A, PM6HP-MS3A, PM8H-MS3A, PM4H-MS4A, PM6HV-MS4A, PM6HP-MS4A, PM8H-MS4A - Robot Plate - Mitsubishi Electric Corporation
Bill of material
PM4H-MV5A-A210-B280-T15-F160-G250-N8-L110
PN
Part Number
TFM
Top Face Machining
NH
Plate hole processing type
A
Plate length A specified 1 mm unit
mm
Enter value for A
Plate length A specified 1 mm unit
mm
cm
inch
ft
B
Plate width B specified 1 mm unit
mm
Enter value for B
Plate width B specified 1 mm unit
mm
cm
inch
ft
T
Plate thickness T selection
mm
F
Bolt pitch in the length direction F Specified 1 mm unit
mm
Enter value for F
Bolt pitch in the length direction F Specified 1 mm unit
mm
cm
inch
ft
G
Bolt pitch in the Width direction G Designated 1 mm unit
mm
HS
Plate hole type
N
Through hole bolt Nominal diameter N
Z
Counterbore hole bolt Nominal diameter Z
L
First axis position in the plate specified L 1 mm unit
mm
ALT1
Add 2 Dowel Hole on Front side for Positioning
ALT2
Add 2 Dowel Hole on Left and Right side for Positioning
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Los usuarios que vieron esto, también se interesaron en
    DM-ROBOT
    HG-KN - mitsubishi-servo
    DM-ROBOT
    DT-B3 - delta-servo
    NSK Rolling Bearing
    Motor bracker
    Bimba Products
    MR-J4 - Mitsubishi General Purpose AC Servo Amplifier
Previews
3D
2D
Descarga de modelos CAD