Catalog navigation
Селекция на CAD модел
Налични продукти: 7
HELP_VARIABLE
Company
Mitsuboshi Belting
Description
Standard Shape W
Bill of material
72S14M1000W
STDST
Standard stock
-
STDRT
Number of Teeth
mm
DESCR
Description
S14M - Belt Width 100 mm
ORDER
Order Number
MATERIAL
Material
Casting
SOB
Shape of Bore
D1
Diameter
mm
Enter value for D1
Diameter
mm
cm
inch
ft
D2
Diameter
mm
D3
Diameter
mm
L1
Length
mm
L2
Length
mm
KW
Keyway
TH
Tapping Hole
THP
Tapping Hole (position)
THS
Tapping Hole Size
THNA
Tapping Hole (number angle)
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
LA
Pulley width
116 mm
LW
Width
141 mm
K
Boss width
25 mm
D
Outside Diameter
mm
HH
Height
4.95 mm
DMIN
Bore (min.)
mm
DMAX
Bore (max.)
mm
E
Diameter of relief
mm
G
Depth of relief
42 mm
R
Radius
mm
W1
Weight
kg
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели