Catalog navigation
Селекция на CAD модел
Налични продукти: 11
HELP_VARIABLE
Company
Mitsuboshi Belting
Description
Standard Shape B
Bill of material
36S14M1200B
STDST
Standard stock
-
STDRT
Number of Teeth
mm
DESCR
Description
S14M - Belt Width 120 mm
ORDER
Order Number
MATERIAL
Material
Steel
SOB
Shape of Bore
D1
Diameter
mm
Enter value for D1
Diameter
mm
cm
inch
ft
D2
Diameter
mm
D3
Diameter
mm
L1
Length
mm
L2
Length
mm
KW
Keyway
TH
Tapping Hole
THP
Tapping Hole (position)
THS
Tapping Hole Size
THNA
Tapping Hole (number angle)
FLA
Flange
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
LA
Pulley width
137 mm
LB
Total width
mm
W
Tooth width
130 mm
H
Width of step for the flange
3.5 mm
K
Boss width
mm
D
Outside Diameter
mm
HH
Height
4.95 mm
T
Thickness
2.3 mm
DMIN
Bore (min.)
mm
DMAX
Bore (max.)
mm
FL
Flange Number
W1
Weight
kg
F
Flange outer diameter
mm
M
Flange inner diameter
mm
FD
Diameter of curve point in the flange
mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
    Mitsuboshi Belting
    Standard Shape W
    Mitsuboshi Belting
    Standard Shape A
    Mitsuboshi Belting
    Standard Shape B
    Mitsuboshi Belting
    Standard Shape B
    Camozzi
    Cylinders Series 42
    Camozzi
    Series RPGA Sprue grippers
    Camozzi
    Cylinders - aluminium profile Series 61 ISO 15552 (ex DIN/ISO 6431 / VDMA 24562)
    Camozzi
    Series 31 Tandem Cylinders
    Camozzi
    Rodless cylinders Series 52 Double-acting,magnetic,cushioned Ø25, 32, 40, 50, 63
    Camozzi
    Wide Opening Parallel Gripper Series CGLN
    Camozzi
    Series 43
    Camozzi
    Mounting brackets Mod. PG-B
    Mitsuboshi Belting
    Standard Shape A
    Mitsuboshi Belting
    Standard Shape B
Previews
3D
Размер
2D
Сваляне на CAD модели