Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Moeller Precision Tool
Description
MS_ - Shoulder Punches - Solid
Bill of material
MSC 10 50 B 3.20
PN
Part No.
TYPE
Type
D
D Shank Dia.
mm
XP
Out of Range Punch Point
P
mm
Enter value for P
mm
cm
inch
ft
P2OUR
PSMINSTD
P min - standard
mm
PSMINOUR
P min - out of range
mm
PMIN
P min - standard
mm
XW
Out of Range Punch Point
W
mm
WMINSTD
W min - standard
mm
G
0.00 mm
R
mm
L
L Overall Length
mm
MAT
Material
MATH
Material of Heads
HRC 45-55
SBR
SBR Point Length
mm
PT
Point Tolerance
LD1
Locating Device (1)
FP1
Flat/Groove Position (1)
°
F1
F Body Flat Dim. (1)
mm
DGD1
Dowel Groove Dia. (1)
mm
LD2
Locating Device (2)
FP2
Flat/Groove Position (2)
°
F2
F Body Flat Dim. (2)
mm
DGD2
Dowel Groove Dia. (2)
mm
LD3
Locating Device (3)
FP3
Flat/Groove Position (3)
°
F3
F Body Flat Dim. (3)
mm
DGD3
Dowel Groove Dia. (3)
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models