Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
204460
Bill of material
2044601104
PN
Part Number
2044601104
DESC
Description
Impel Plus 90 Ohm, 4-Pair Right-Angle Header, 1.90mm Pitch, Unguided, 10Columns, 80 Circuits, Plated Through Hole Dimension 0.31mm
APPLICATION
Application
Backplan, Coplanar
CIRCUITS
Circuits
80
CURRENT
Current - Maximum per Contact
80 A
DR
Data Rate
56.0 Gbps
PAIRS
Number of Pairs
4
ORIENTATION
Orientation
Right Angle
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models