Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
74605
Bill of material
746057777
PN
Part Number
746057777
DESC
Description
VHDM L-Series Optimized for Single-Ended, low speed applications delivering data rates < 1 Gbps. Modular construction enables design flexibility. Wafer receptacle, Right-Angle, 6-Row, Lead-free
APPLICATION
Application
Daughtercard
CIRCUITS
Circuits
6
CURRENT
Maximum Current
1.0 A
DR
Data Rate
< 1 Gbps
PAIRS
Number of Pairs
Open Pin Field
ORIENTATION
Orientation
Right Angle
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    47054
    Molex
    98898
    Molex
    47346
Previews
3D
2D
Download CAD models