Catalog navigation
CAD模型選擇
可提供的產品: 114
HELP_VARIABLE
Company
Molex
Description
92315
Bill of material
923151013
PN
Part Number
DESC
Description
CABLELENGTH
Cable Length
CIRCUITS
Circuits
GENDER
Gender
Female-Female
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
2
PITCH
Pitch - Mating Interface
1.27mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
    Molex
    92317
    Molex
    92316
Previews
3D
2D
下載CAD模型