Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
43760
Bill of material
437600001
PN
Part Number
437600001
DESC
Description
Mini-Fit BMI Receptacle Housing, 4.20mm Pitch, Dual Row with Panel Mount Ears, PA Polyamide Nylon 6/6, UL 94V-2, 36 Circuits
CIRCUITS
Circuits
36
CURRENT
Maximum Current
13.0 A
GENDER
Gender
Receptacle
ROWS
Number of Rows
2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models