Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Molex
Description
98658
Bill of material
986581221
PN
Part Number
DESC
Description
CURRENT
Maximum Current
7.5.2020. A
MATERIAL
Material - Plating Mating
PMM
Plating min - Mating
µm
WS
Wire Size
AWG
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    64322
    Molex
    35746
    Molex
    35748
    Molex
    505073
    Molex
    560124
    Molex
    90119
    Molex
    98897
    Molex
    50397
    LAPP
    EPIC® M-D 1.0 D-Sub stamped contacts-on-reel - Rectangular connectors
    Molex
    50125
    HARTING
    Han TC650 male contact 150mm²
    HARTING
    T1 SPE Cable SF/TP 1x2xAWG26/7 PUR 500m
    HARTING
    Han C-male contact-c 6mm²
    Molex
    35747
Previews
3D
2D
Download CAD models