Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
104223
Bill of material
1042230501
PN
Part Number
1042230501
DESC
Description
0.80mm Pitch HSAutoLink Right-Angle Header, Surface Mount, 5 Circuit, Type A
CIRCUITS
Circuits
5
CURRENT
Maximum Current
1.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Surface Mount
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Molex
    55755
Previews
3D
2D
Download CAD models