Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Molex
Description
90121
Bill of material
901210121
PN
Part Number
901210121
DESC
Description
2.54mm Pitch C-Grid III Header, Single Row, Right-Angle, 1 Circuit, Tin (Sn) Plating
CIRCUITS
Circuits
1
CURRENT
Maximum Current
3.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir