Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Molex
Description
87781
Bill of material
877811001
PN
Part Number
877811001
DESC
Description
1.27mm Pitch Serial ATA Host Receptacle, Surface Mount, Vertical, Extended Height, 0.76µm Gold (Au) Selective, 22 Circuits, Lead-Free
CIRCUITS
Circuits
22
CURRENT
Maximum Current
1.5 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole and Surface Mount
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели