Catalog navigation
CAD Model seçimi
Uygun ürünler: 8
HELP_VARIABLE
Company
MOVET
Description
Conveyors line base Ø83
Bill of material
MOVET+4061408098316
TYP
Type
BESTNR
Order No.
LODLEVEL
Level of detail
ANG
Angle
BES
Description
A
Minimum installation height maschine-bottom
37 mm
B
Usable thread lenght
mm
D
Base
83 mm
CH
Regulation key
20 mm
F
Thread
M24
G
Height base
25 mm
H
Total height
H1
Total height
SL
Maschine foot load
20000 N
INFO
Download-Link
Download-Link
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
CAD modeli indir