Catalog navigation
Селекция на CAD модел
Налични продукти: 12
HELP_VARIABLE
Company
Märkische Stanz-Partner
Description
NC.015.00.01500 - Gasdruckfeder, niedrigbauend, System FP
Bill of material
NC.015.00.01500.038
CNSORDERNO
Order number
COMPANY
Company
MSP
TYPE
Type
NC.015.00.01500
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
CR
Compression Rate
IF
Initial Force (150 bar)
1530 daN
IIF
Initial Intermediate Forces (150 bar)
1530 daN
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
63 mm
L1
Total length
mm
Q
Safety stroke
3 mm
L
Cylinder length
mm
AK
Ø ROD
36 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
weight
kg
V
Vol
l
FD
Full pressure
150 bar
BAG
Gewinde für Ladeadapter
M6
ABA
Filling adapter
06 CG 2-Q
PB
Produkt Bezeichnung
COMPACT HEIGHT
SERIEN
Series
CW
VTEMP
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели