Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Temposonics
Description
R-Series V RDV
Bill of material
RDV C 2 0025M 01 D56 1 U101
NENN
Order code
SCHNITTSTELLE
Interface
BF
Sensor model
RDV: Detached Electronics "Classic"
AB
Flange
MO
Mechanical options
ME
Unit of measure
MLVERS
Stroke length version
ML
Stroke length
MNR
Number of magnets for multi-position measurement
ANS
Connection type
SYS
System
1: Standard
AG
Output
FN
Function
OPT
Options
BS
Output range
MD
Mode
DL
Data length
bit
KOD
Format
AL
Resolution
mm
AO
Additional options (optional)
MX
Max speed or velocity value (optional)
INFO
Data Sheet
Product data sheet
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Temposonics
    Temposonics® RD4, Stroke length 25-5080 mm - Temposonics RD4
    Temposonics
    Temposonics® R-Series V RH5
    Balluff
    BTL7 A,B,Z,Y,CD Analog NEX
    Nason
    NESD - Digital Electronic Pressure Switch/Transducer
    Misumi
    MSN-L - Switches with Stoppers - Mini Drop-Proof Type - Screw Type - Cab Tire Cord
    Balluff
    BTL7 rod style stainless steel
    KIPP
    K0873 - Extractor
    Balluff
    BTL7 P Digital SA330
    Balluff
    BTL7 P Digital
    Temposonics
    Temposonics® R-Series V RP5
    Temposonics
    Temposonics® GB-Series with threaded flange - Temposonics GB-M / GB-T
    Temposonics
    R-Series V RM5
    Balluff
    BTL 7 SSI NEX
    Balluff
    BTL7-H/W
Previews
3D
Dimension
2D
Download CAD models