Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Temposonics
Description
HE-Series with Hall Effect Technology, Stroke length 100-500 mm - HE-Series with Hall Effect Technology
Bill of material
HE 2 A 100M N04 A 3 V12
SCHNITTSTELLE
Interface
Analog
BF
Sensor model
Rod
BR
Sensor model
HE: Hall effect
AUS
Form factor
2: 2nd Generation
FF
Flange
ME
Unit of measure
M: Metric - Millimeters
ML
Stroke length
mm
Enter value for ML
Stroke length
mm
cm
inch
ft
ANS
Connection type
W
Wire length
40 mm
KDA
Cable / Wire termination
VGS
Supply voltage
3: +5 / 12 / 24 VDC (4.75…32 VDC)
AG
Output
INFO
Data Sheet
Product datasheet
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir