Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
MuA
Description
USRO - KWL - Transition fitting, symmetrical, round-oval USRO
Bill of material
USRO10080320-KWL
SA810ID03
Manufacturer’s reference number
SA810ID04
Datanorm number
SA700ID04
Product name
Ovaler Übergang/rund, symm.,verz. Stahlblech, mit Dicht-/Schutzanstrich
SA100ID04
Anwendungsbereich
Lüftung
SA110ID04
Material/System
USRO
SA200ID03
Verbindungsart I
Steckverbindung
SA300ID03
Normen/Regeln/Zulassungen
-
SA350ID03
Brandschutzklasse
A1 nach Din 4102
SA400ID03
Verlegeort
Innerhalb oder Außerhalb des Gebäudes
SA450ID03
Einbaulage
beliebig
SA700ID05
Produktkennung
Formstück
SA700ID06
Querschnittsform
oval
SA700ID08
Nenndrucksystem
PN
SA700ID09
für offene Systeme geeignet
nicht relevant
SA700ID10
für geschlossene Systeme geeignet
nicht relevant
SA700ID11
Trocken/Nass-Systeme
nicht relevant
CNSORDERNO
Item number
SBEZ
Product description
LODDEST
LOD Destination
LOD
Level Of Detail
D
Diameter
mm
H
Height
mm
H1
mm
B
Width
mm
LP1
Insertion
mm
LP2
Insertion
40 mm
L
Installation length
mm
AI
Surface
m2
CNSMASSEXACT
Weight
kg
CNSQUANTITY
Package unit
Stk
INFO
PDF Info
PDF Info
LINK
https://www.mua.de/home/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MuA
    BVSO 90° - KWL - Elbow, vertical, oval 90° BVSO
    MuA
    ASTO - Connection sleeve, oval, 90° ASTO
    MuA
    WFRO - Wickelfalzovalrohre WFRO
    MuA
    UARO - Transition fitting, asymmetrical, round-oval UARO
    MuA
    USO - Reduction fitting, symmetrical, oval-oval USO
    MuA
    UAO - Reduction fitting, asymmetrical, oval-oval UAO
    MuA
    BHSO 30° - KWL - Elbow, horizontal, oval 30° BHSO
    MuA
    ETGVO - Offset, vertical, oval ETGVO
    MuA
    DKO - Throttle valve, oval DKO
    Conexa
    SKA - Weld nipple
    MuA
    ATHO - Branch tube, horizontal, oval ATHO
    Conexa
    C-AS - Weld couplings
    Conexa
    SKAR - Reducing weld nipple
    Conexa
    C-MBA - Überwurfmuttern DIN 3949
Previews
3D
Dimension
2D
Download CAD models