Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Murrplastik
Description
Strain relief type ZL-AH
Bill of material
ZL-AH 87_87701234
TYP
TYPE
BESTNR
Order No.
FARBE
COLOR
Black
MAL
Max. number of cables
A
mm
B
mm
C
mm
D
mm
G
5.5 mm
H
mm
I
12.0 mm
K
7.0 mm
VPE
1 St.
UL94
V0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models