Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
CONVUM Ltd.
Description
WPG-C - Different diameter unio
Bill of material
WPG0604C
REF
Reference
WPG0604C
B
24.1 mm
C1
11.7 mm
C2
11.3 mm
D1
Diameter
6 mm
D2
Diameter
4 mm
P1
Diameter
10.4 mm
P2
Diameter
8.0 mm
MASS
2.5 g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir