Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Nason
Description
L Series - 12mm to 152mm Bore, Pneumatic, Compact
Bill of material
LS-40x5SMF
PN
Part No.
BORE
Bore
MODEL
Model
STROKE
Stroke (1mm Increments)
mm
Enter value for STROKE
Stroke (1mm Increments)
mm
cm
inch
ft
TYPE
Type
MOUNTING
Mounting
MAGNETIC
Magnetic
EM
Threads (Mountings and Ports)
HS
Seals
RE
Rod Eye
RS
Rod Stud
REXT
Rod Extensions
MEDIA
Media
PE
Enlarged Ports
UR
Urethane Shock Pads
HR
Hollow Double Rods
PR
Pressure Rating
TR
Temperature Rating
-18 °C to 95 °C (0 F to 200 F)
NOTE
Note
See catalog for available temperature and pressure rating combinations
A
INCH (mm)
B
B Port
C
C Tap
CD
INCH (mm)
BDIA
B Dia Thru
- INCH (mm)
D
D Tap
DD
INCH (mm)
E
INCH (mm)
F
INCH (mm)
G
INCH (mm)
H
INCH (mm)
I
INCH (mm)
J
INCH (mm)
K
INCH (mm)
L
INCH (mm)
M
INCH (mm)
N
INCH (mm)
O
INCH (mm)
P
INCH (mm)
R
INCH (mm)
S
INCH (mm)
SD
INCH (mm)
T
T Rod Dia.
INCH (mm)
EE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models