Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
GNSR - Retractable Revolving Grip
Bill of material
GNSR-22-M6
CN
Catalog number
D
Diameter D
mm
M
Thread
M6
LF
Dimension LF
5.5 mm
D1
Diameter d
20 mm
H1
Height H
mm
A
Height A
22 mm
X
Length x
13 mm
H
Height H'
mm
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models