Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LDCMS-LW-AS - Clamp Lever with Flat Washer - Miniature Type
Bill of material
LDCMS-5-12-LW20-AS
CN
Catalog Number
M
Thread
LM
Length Of Thread
mm
R
Length
30 mm
H
Height H
31 mm
H1
Height H1
34.5 mm
H2
Height h
24.5 mm
S
Height s
4 mm
D
Diameter D
13 mm
D1
Diameter d
10 mm
DW
Diameter Dw
20 mm
TW
Height tw
2 mm
S1
Height s1
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models