Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LXX - Indexing Lever
Bill of material
LXX-60-C16-A
CN
Catalog Number
D
Diameter D
mm
C
Diameter C H7
mm
R
Length R
mm
H
Height H
mm
H1
Height h
mm
S
Height s
mm
A
Diameter A
11 mm
B
Diameter B
32 mm
B1
Width b P9
mm
T
Height t +0.1 ~ 0
mm
LC
Height Lc
mm
CS
Diameter Cs
5.2 mm
PCS
Length Pcs
mm
NOT
No. of Teeth
mm
PS
Dimension Ps
mm
ALPHA
Angle
deg
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models