Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
LXY-B - Indexing Mechanism with Lever
Bill of material
LXY-44-C12-B
CN
Catalog Number
D
Diameter D 0 ~ -0.5
mm
C
Diameter C H7
mm
B1
Width b P9
mm
T
Height t +0.1 ~ 0
mm
B
Diameter B
mm
G
Length G
mm
H1
Height h
mm
H
Height H
mm
S
Height s
6 mm
LC
Height Lc
mm
PCS
Length Pcs
mm
NOT
No. of Teeth
60 mm
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models