Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UAH - Steel Arch Pull
Bill of material
UAH-128-BK
CN
Catalog Number
M
Thread
M4
LF
Length Of Thread
5 mm
H
Height H
35 mm
H1
Height h
25 mm
A
Diameter A
10 mm
L
Length L
mm
L1
Length L1
mm
N
Load
1000 N
MASS
Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models