Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
ULFS - Aluminum pull
Bill of material
ULFS-20-112
CN
Catalog number
A
Height A
20 mm
L1
Length L1
mm
A1
Height a
13 mm
D
Length D
24 mm
W1
Width W1
32 mm
D1
Length D1
13.5 mm
H
Height H
48 mm
H1
Height h
32 mm
L
Length L
mm
LF
Length of thread Lf
10 mm
M
Thread
M6
W
Width W
50 mm
N
Load
1000 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models