Catalog navigation
Wybór modelu CAD
Dostępne producty: 3
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UPIF-PSL - Plastic Pull with Switching Function and LED illumination
Bill of material
UPIF-PSL-BK
CN
Catalog Number
A
Width A
28 mm
L1
Length L1
160 mm
L
Length L
188 mm
M
Thread
M6
LF
Length Of Thread Lf
15 mm
H
Height H
60 mm
H1
Height h
25 mm
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD