Catalog navigation
Selección de modelo CAD
Productos disponibles: 24
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
UVLC - Aluminium Oval Tubular Pull
Bill of material
UVLC-36-350-ES
CN
Catalog Number
A
Dimension A
36 mm
L1
Dimension L1
mm
A1
Dimension a
24 mm
D
Dimension d
38 mm
H
Dimension H
79.5 mm
H1
Dimension h
45 mm
L
Dimension L
mm
L2
Dimension L2
mm
M
Thread
M8 mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD